Light Wall Bracket for Small Wire Mesh Cable Trays
| Product Name | 
                                                Eaton Tripp Lite series wire mesh cable tray
                                             | 
| Catalog Number | 
                                                SRWBWALLBRKTLD
                                             | 
| UPC | 
                                                037332240453
                                             | 
| Product Length/Depth | 
                                                1.575 in
                                             | 
| Product Height | 
                                                1.45 in
                                             | 
| Product Width | 
                                                1.18 in
                                             | 
| Product Weight | 
                                                0.061 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Accessory/spare part type | 
                                                Cable management accessories
                                             | 
| Color | 
                                                Black
                                             | 
| Type | 
                                                Mounting Bracket
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| System Requirements | 
                                                Small wire mesh cable tray, such as SRWB6210STR
                                             | 
| Product Highlights | 
                                                Safely mounts wire mesh cable trays along the wall with user-supplied hardware  Allows you more flexibility in routing custom cable management applications Made from resilient black powder-coated metal designed to last | 
| Cable Management System Component Type |  | 
Support from Eaton