Wire Mesh Cable Tray - 150 x 50 x 3000 mm (6 in. x 2 in. x 10 ft.), 10 Pack
| Product Name | 
                                                Eaton Tripp Lite series wire mesh cable tray
                                             | 
| Catalog Number | 
                                                SRWB6210STR10
                                             | 
| UPC | 
                                                037332262127
                                             | 
| Product Length/Depth | 
                                                118.11 in
                                             | 
| Product Height | 
                                                2.36 in
                                             | 
| Product Width | 
                                                6.69 in
                                             | 
| Product Weight | 
                                                9.79 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
                                                Cable management accessories
                                             | 
| Color | 
                                                Black
                                             | 
| Type | 
                                                Cable Tray
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| System Requirements | 
                                                Wire basket coupling and supporting equipment
                                             | 
| Product Highlights | 
                                                Package includes 10 total spans of wire mesh cable tray  Cuts cable clutter by routing bundles along the wall, floor or ceiling in your data center Smooth, rounded wire construction prevents cable fraying due to sharp ends Large mesh size allows convenient cable routing through the open spaces Ideal for organizing cable in data centers, network closets and industrial areas | 
| Cable Management System Component Type |  | 
Support from Eaton