Wall L Bracket for 150 mm and 300 mm Wire Mesh Cable Trays
| Product Name |
Eaton Tripp Lite series wire mesh cable tray
|
| Catalog Number |
SRWBWALLBRKT
|
| UPC |
037332240422
|
| Product Length/Depth |
14.961 in
|
| Product Height |
4.92 in
|
| Product Width |
2.047 in
|
| Product Weight |
1.28 lb
|
| Compliances |
RoHS
|
| Accessory/spare part type |
Cable management accessories
|
| Color |
Black
|
| Type |
Mounting Bracket
|
| Cable Jacket Color |
Black
|
| System Requirements |
150 mm (6 in.) or 300 mm (12 in.) wire mesh cable tray, such as SRWB6210STR, SRWB6410STR, SRWB12210STR and SRWB12410STR
|
| Product Highlights |
Safely mounts wire mesh cable trays measuring 150–300 mm wide along the wall
Allows you more flexibility in routing custom cable management applications Easy to install with user-supplied mounting hardware |
| Cable Management System Component Type |
|
Support from Eaton