Download document () of 20

SRWBARCBFFL4

Large Arc Buffer Link Span Kit for Wire Mesh Cable Trays (4 in. tall)

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWBARCBFFL4
UPC
037332247988
Product Length/Depth
11.38 in
Product Height
3.97 in
Product Width
11.38 in
Product Weight
0.5 lb
Compliances
RoHS
Product Type
Wire mesh cable tray

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Type
Elbow
Cable Jacket Color
Black
System Requirements
Compatible with 4-inch-tall wire mesh cable trays, such as Tripp SRWB6410STR, SRWB12410STR and SRWB18410STR
Product Highlights
Securely and safely connects wire mesh cable trays along a ceiling, floor or wall
Allows you more flexibility in routing custom cable management intersections
Compatible with wire mesh cable trays measuring 4 in. tall
Includes 4 couplers for immediate installation in your data center
Cable Management System Component Type
Elbow

Export product specification

Need product support?

Support from Eaton