Download document () of 20

SRWBSPDRBRKT

Wall/Floor Spider Bracket for Wire Mesh Cable Trays

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWBSPDRBRKT
UPC
037332240446
Product Length/Depth
2.953 in
Product Height
0.886 in
Product Width
3.661 in
Product Weight
0.198 lb
Compliances
RoHS
Product Type
Wire mesh cable tray

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Type
Mounting Bracket
Cable Jacket Color
Black
Product Highlights
Provides a variety of mounting positions for securely installing wire mesh cable trays
Allows you more flexibility in routing custom cable management applications
Easy to install on a wall or floor with user-supplied mounting hardware
Suitable for small spaces; needs only 100 mm installation space
Cable Management System Component Type
Mounting Bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton