Download document () of 20

SRWBWALLBRKTHD

Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWBWALLBRKTHD
UPC
037332240439
Product Length/Depth
1.96 in
Product Height
5.905 in
Product Width
15.16 in
Product Weight
1.63 lb
Compliances
RoHS
Product Type
Wire mesh cable tray

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Type
Mounting Bracket
Cable Jacket Color
Black
System Requirements
150 mm (6 in.), 300 mm (12 in.) or 450 mm (18 in.) wire mesh cable tray, such as SRWB6210STR, SRWB6410STR, SRWB12210STR, SRWB12410STR or SRWB18410STR
Product Highlights
Safely mounts wire mesh cable trays along the wall with user-supplied hardware
Allows you more flexibility in routing custom cable management applications
Made from resilient black powder-coated metal designed to last
Cable Management System Component Type
Mounting Bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton