Download document () of 20

SRWBTLCPLRBR

Fast Docking Coupler Bar for Wire Mesh Cable Trays, 50 Pack

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWBTLCPLRBR
UPC
037332240385
Product Length/Depth
0.709 in
Product Height
0.602 in
Product Width
10.7 in
Product Weight
0.27 lb
Compliances
RoHS
Product Type
Wire mesh cable tray

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Type
Coupler
Cable Jacket Color
Black
System Requirements
SRWB sectional piece
Product Highlights
Safely connects straight sections of wire mesh cable trays along a ceiling, floor or wall
Allows you more flexibility in routing custom cable management applications
Snaps easily into position with no mounting hardware needed
Cable Management System Component Type
Coupler

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton