Download document () of 20

SRWB12210STR10

Wire Mesh Cable Tray - 300 x 50 x 3000 mm (12 in. x 2 in. x 10 ft.), 10 Pack

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWB12210STR10
UPC
037332240323
Product Length/Depth
118.11 in
Product Height
2.36 in
Product Width
12.6 in
Product Weight
14.41 lb
Compliances
RoHS
Product Type
Wire mesh cable tray

Product specifications

Features
Flex Center
Accessory/spare part type
Cable management accessories
Color
Black
Type
Cable Tray
Cable Jacket Color
Black
System Requirements
Wire tray coupler and supporting equipment
Product Highlights
Package includes 10 total spans of wire mesh cable tray
Cuts cable clutter by routing bundles along the wall, floor or ceiling in your data center
Smooth, rounded wire construction prevents cable fraying due to sharp ends
Large mesh size allows convenient cable routing through the open spaces
Ideal for organizing cable in data centers, network closets and industrial areas
Cable Management System Component Type
Cable Tray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton