40/100Gb Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber Singlemode MTP/MPO to (x12) LC Duplex 9/125
Product Name |
Eaton Tripp Lite series cassette
|
Catalog Number |
N482-3M8L12S-B
|
UPC |
037332200860
|
Product Length/Depth |
1.18 in
|
Product Height |
4.72 in
|
Product Width |
3.46 in
|
Product Weight |
0.5 lb
|
Compliances |
RoHS
|
Global Catalog |
N482-3M8L12S-B
|
Package Contents |
Owner’s manual
N482-3M8L12S-B 9/125 Fiber Breakout Cassette |
System Requirements |
Designed specifically for use with N370-Series cables
Guaranteed compatibility when used with recommended cabling QSFP switches that use 8-fiber per port to support 4 x LC 10 GB breakout |
Product Features |
Built-in Cables
|
SideA Connector1 |
8F MTP/MPO (FEMALE)
|
SideB Connector1 |
LC DUPLEX (FEMALE)
|
Technology |
Singlemode
|
Features |
Flex Center
|
Number Of Ports |
12
|