Download document () of 20

N858-61M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 61 m (200 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N858-61M-3X8-MG
UPC
037332200235
Product Length/Depth
10.2 in
Product Height
4.7 in
Product Width
10.3 in
Product Weight
4.8 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Magenta
Package Contents
N858-61M-3X8-MG MTP/MPO Multimode Base-8 Trunk Cable, Magenta, 61 m
Connector Color
Black
Magenta
Product Features
Breakout
Push/Pull Tabs
Trunk
Cable Jacket Material
PVC
Network Speed
40 Gbps
100 Gbps
400 Gbps
Product Highlights
Magenta color for easy OM4 identification
8-fiber MTP/MPO connectors with 12x density of SC connectors
100% tested for low insertion loss and back reflection
Push/pull tab connectors install/remove with one hand
50/125 OM4-rated multimode fiber
SideA Connector1
8F MPO (FEMALE)
SideB Connector1
8F MPO (FEMALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.35 dB
Number Of Fibers
24
Fiber Cable Length
61M (200 ft)
Connector
8F MPO (female)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM4
Fiber Type
50/125

Export product specification