Download document () of 20

N845B-01M-12MTA

100G Multimode 50/125 OM4 Fiber Optic Cable (12F MTP/MPO-PC F/F), OFNP, Magenta, 1M (3.3 ft.), TAA

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N845B-01M-12MTA
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.03 lb
Compliances
RoHS
REACH
TAA Compliant
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Magenta
Package Contents
N845B-01M-12MTA 100G Multimode 50/125 OM4 Fiber Optic Cable, Magenta, 1 m (3.3 ft.), TAA
Connector Color
Black
Magenta
Product Features
TAA Compliant
Cable Jacket Material
PVC
Network Speed
40 Gbps
10 Gbps
100 Gbps
400 Gbps
Product Highlights
OM4-rated cable recommended for 100 Gb speeds up to 100 meters (@ 1300 nm)
Magenta OFNP jacket allows easy ID in a crowded switch or patch panel
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Backward compatible with 10/25/40 Gb networks to facilitate future-proofing
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
12F MPO (FEMALE)
Technology
Multimode
Fiber
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Bend Radius - Min
20MM (Dynamic); 10MM (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤0.6dB
Number Of Fibers
12
Primary Coating Diameter
245
Fiber Cable Length
1M (3.3 ft)
Connector
12F MPO (female)
Attenuation 1300NM
0.6 dB/Km
Attenuation 850NM
2.4 dB/Km
Endface Polish
PC
Optical Mode
OM4
Fiber Type
50/125

Export product specification