Download document () of 20

N845B-02M-12MTA

100G Multimode 50/125 OM4 Fiber Optic Cable (12F MTP/MPO-PC F/F), OFNP, Magenta, 2M (6.6 ft.), TAA

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N845B-02M-12MTA
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
RoHS
TAA Compliant
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Magenta
Package Contents
N845B-02M-12MTA 100G Multimode 50/125 OM4 Fiber Optic Cable, Magenta, 2 m (6.6 ft.), TAA
Connector Color
Magenta
Black
Product Features
TAA Compliant
Cable Jacket Material
PVC
Network Speed
40 Gbps
10 Gbps
100 Gbps
400 Gbps
Product Highlights
Backward compatible with 10/25/40 Gb networks to facilitate future-proofing
OM4-rated cable recommended for 100 Gb speeds up to 100 meters (@ 1300 nm)
Magenta OFNP jacket allows easy ID in a crowded switch or patch panel
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
12F MPO (FEMALE)
Technology
Multimode
Fiber
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Bend Radius - Min
20MM (Dynamic); 10MM (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤0.6dB
Number Of Fibers
12
Primary Coating Diameter
245
Fiber Cable Length
2M (6.6 ft)
Connector
12F MPO (female)
Attenuation 1300NM
0.6 dB/Km
Attenuation 850NM
2.4 dB/Km
Endface Polish
PC
Optical Mode
OM4
Fiber Type
50/125

Export product specification