Download document () of 20

N820-15M-OM4

100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 15 m

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-15M-OM4
UPC
037332178534
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.244 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
N820-15M-OM4 10 Gb/100 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable, 15 m (50 ft.)
Connector Color
Aqua
Cable Jacket Material
LSZH
Network Speed
10 Gbps
1 Gbps (Gigabit)
25 Gbps
100 Gbps
40 Gbps
Product Highlights
Low-smoke zero-halogen aqua jacket
Nearly 10x the bandwidth of conventional 62.5 um multimode fiber
40/100 Gb Ethernet speed up to 300 m (@ 850 nm)
50/125 duplex glass fiber construction
Dual male LC connectors meet insertion loss standards
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
15M (49.2 ft)
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM4
Fiber Type
50/125

Export product specification