Download document () of 20

N818-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N818-03M
UPC
037332134707
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.074 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
3 meter ( 10ft ) Duplex Multimode 50/125 Aqua OM3 Fiber Patch Cable, LC/ST
Connector Color
White
Black
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
100 Gbps
25 Gbps
40 Gbps
10 Gbps
Product Highlights
Backward compatible with existing 50/125 fiber
Low-Smoke, Zero Halogen (LSZH) Aqua jacket
Designed for 10-Gig Ethernet applications...OM3 Rated
Max 10Gb distance of 300 meters @850nm
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
ST DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
LC ≤ 0.20 dB; ST ≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
3M (9.8 ft)
Connector
ST duplex (male)
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM3
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.