Download document () of 20

N845-01M-8L-MG

40G MTP/MPO to 4xLC Fan-Out OM4 Plenum-Rated Fiber Optic Cable, 40GBASE-SR4, Push/Pull Tabs, Magenta, 1 m

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N845-01M-8L-MG
UPC
037332200044
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.084 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Magenta
Package Contents
N845-01M-8L-MG MTP/MPO to 8xLC Fan-Out Patch Cable, Magenta, 1 m
Connector Color
Black
Magenta
Aqua
Product Features
Breakout
Push/Pull Tabs
Trunk
Cable Jacket Material
PVC
Network Speed
40 Gbps
100 Gbps
400 Gbps
Product Highlights
Push/pull tab connectors install/remove with one hand
Slim, space-saving uniboot design for neat cable management
Premium-grade ceramic ferrule designed for fast applications
Magenta color for easy OM4 identification
Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections
Plenum-rated jacket for connecting in ceilings, walls and ducts
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.35 dB
Number Of Fibers
8
Fiber Cable Length
1M (3.3 ft)
Connector
12F MPO (female)
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM4
Fiber Type
50/125

Export product specification