Download document () of 20

N821-01M-MG-T

10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N821-01M-MG-T
UPC
037332201669
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.03 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Magenta
Package Contents
N821-01M-MG-T 10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable, 1 m (3 ft.)
Connector Color
White
Aqua
Product Features
Push/Pull Tabs
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
100 Gbps
10 Gbps
25 Gbps
40 Gbps
Product Highlights
Premium-grade ceramic ferrules designed for fast applications
Nearly 4x the bandwidth over conventional 62.5 µm multimode fiber
Push/pull tab connectors install/remove with one hand
Magenta color for easy OM4 identification
Slim, space-saving uniboot design for neat cable management
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
1M (3.3 ft)
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM4
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.