Cable Runway Radius Drop for 12 in. Straight & 90-Degree Ladder Sections - Hardware Included
| Product Name | 
                                                Eaton Tripp Lite series cable runway
                                             | 
| Catalog Number | 
                                                SRLRADIUS12
                                             | 
| UPC | 
                                                037332214539
                                             | 
| Product Length/Depth | 
                                                5.12 in
                                             | 
| Product Height | 
                                                3.05 in
                                             | 
| Product Width | 
                                                10.71 in
                                             | 
| Product Weight | 
                                                1.85 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
                                                Cable management accessories
                                             | 
| Color | 
                                                Black
                                             | 
| System Requirements | 
                                                Compatible with 12 in. straight and 90-degree-bend ladder sections, including SRCABLELADDER and SRL90BEND12
                                             | 
| Product Highlights | 
                                                3 integrated posts and toolless installation for easy, reliable cable management  Compatible with 12 in. straight and 90-degree-bend ladder sections Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm) Includes necessary mounting and installation hardware for immediate use | 
Support from Eaton