Wall Support Kit for 18 in. Cable Runway, Straight and 90-Degree - Hardware Included
| Product Name | 
                                                Eaton Tripp Lite series cable runway
                                             | 
| Catalog Number | 
                                                SRLWALLSPPT18
                                             | 
| UPC | 
                                                037332214508
                                             | 
| Product Length/Depth | 
                                                3.543 in
                                             | 
| Product Height | 
                                                3.543 in
                                             | 
| Product Width | 
                                                22.441 in
                                             | 
| Product Weight | 
                                                2.3 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Accessory/spare part type | 
                                                Cable management accessories
                                             | 
| Color | 
                                                Black
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| System Requirements | 
                                                Compatible with 18 in. (457 mm) straight and 90-degree-bend ladder sections, including SRCABLELADDER18 and SRL90BEND18
                                             | 
| Product Highlights | 
                                                Securely connects cable management ladders to the wall of your data center  Ladders can be safely routed from the wall to outside an enclosure or open frame rack Compatible with both 18 in. (457 mm) straight and 90-degree-bend ladder sections Works with all 18 in. SmartRack® ladder system accessories and runways | 
Support from Eaton