Cable Ladder, 2 Sections - SRCABLETRAY or SRLADDERATTACH Required, 10 x 1.5 ft. (3 x 0.3 m)
| Product Name | 
                                                Eaton Tripp Lite series SmartRack cable ladder
                                             | 
| Catalog Number | 
                                                SRCABLELADDER18
                                             | 
| UPC | 
                                                037332214614
                                             | 
| Product Length/Depth | 
                                                60.12 in
                                             | 
| Product Height | 
                                                3.35 in
                                             | 
| Product Width | 
                                                18.9 in
                                             | 
| Product Weight | 
                                                21.56 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Accessory/spare part type | 
                                                Cable management accessories
                                             | 
| Color | 
                                                Black
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| System Requirements | 
                                                SRCABLETRAY (rack enclosures) or SRLADDERATTACH (open frame racks)
                                             | 
| Product Highlights | 
                                                Cuts cable clutter by routing cable bundles overhead in your data center  Allows cables to span aisles or spaces between racks in the same row Measures 10 ft. long and 1.5 ft. wide for organized cable bundling Arrives boxed in dual 5 ft. sections for easy shipping, storage and assembly Works in tandem with SRCABLETRAY or SRLADDERATTACH (sold separately) | 
Support from Eaton