SmartRack Hardware Kit - Connects SRCABLELADDER to a wall or Open Frame Rack
| Product Name | 
                                                Eaton Tripp Lite series SmartRack cable ladder
                                             | 
| Catalog Number | 
                                                SRLADDERATTACH
                                             | 
| UPC | 
                                                037332150646
                                             | 
| Product Length/Depth | 
                                                2.76 in
                                             | 
| Product Height | 
                                                1.38 in
                                             | 
| Product Width | 
                                                20.67 in
                                             | 
| Product Weight | 
                                                2 lb
                                             | 
| Compliances | 
                                                EIA-310-E  RoHS | 
| Accessory/spare part type | 
                                                Cable management accessories
                                             | 
| Color | 
                                                Black
                                             | 
| Product Highlights | 
                                                Allows overhead cable ladder to attach to 2-post or 4-post racks and terminate on the wall  Can attach parallel or perpendicular All hardware needed is included | 
Support from Eaton