Ceiling Support Kit for 12 in. or 18 in. Cable Runway, Straight and 90-Degree
| Product Name | 
                                                Eaton Tripp Lite series cable runway
                                             | 
| Catalog Number | 
                                                SRLCEILINGKIT
                                             | 
| UPC | 
                                                037332214577
                                             | 
| Product Length/Depth | 
                                                3.9 in
                                             | 
| Product Height | 
                                                1.97 in
                                             | 
| Product Width | 
                                                2.8 in
                                             | 
| Product Weight | 
                                                0.7 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Accessory/spare part type | 
                                                Cable management accessories
                                             | 
| Color | 
                                                Black
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| System Requirements | 
                                                Compatible with 12 in. and 18 in. straight and 90-degree-bend ladder sections, including SRCABLELADDER, SRCABLELADDER18, SRL90BEND12 and SRL90BEND18
                                             | 
| Product Highlights | 
                                                Securely connects cable management ladders to the ceiling of your data center  Compatible with 12 in. and 18 in. straight and 90-degree-bend ladder sections Works with all SmartRack® ladder system accessories and runways | 
Support from Eaton