Cable Ladder Runway E-Bend - 90 Degrees, 12 in. Width
| Product Name | 
                                                Eaton Tripp Lite series bend
                                             | 
| Catalog Number | 
                                                SRL90BEND12
                                             | 
| UPC | 
                                                037332214515
                                             | 
| Product Length/Depth | 
                                                28.9 in
                                             | 
| Product Height | 
                                                28.9 in
                                             | 
| Product Width | 
                                                3.5 in
                                             | 
| Product Weight | 
                                                7.7 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Accessory/spare part type | 
                                                Cable management accessories
                                             | 
| Color | 
                                                Black
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| System Requirements | 
                                                Works with SRCABLELADDER and SRLBUTTSPLICE
                                             | 
| Product Highlights | 
                                                Routes bundles overhead to eliminate cable stress and cut cord clutter  Installs parallel or perpendicular to rack to span aisles or spaces between racks Lightweight tubular steel construction designed to fit 12 in. cable runway widths Conforms to Cat5e/6/6a standards for high-density network applications Compatible with SmartRack® components for toolless assembly | 
Support from Eaton