Cable Retaining Post for 1.5 in. Wide Cable Runway, Straight and 90-Degree - Hardware Included
| Product Name | 
                                                Eaton Tripp Lite series cable runway
                                             | 
| Catalog Number | 
                                                SRLPOST
                                             | 
| UPC | 
                                                037332214553
                                             | 
| Product Length/Depth | 
                                                10.2 in
                                             | 
| Product Height | 
                                                3.1 in
                                             | 
| Product Width | 
                                                3.3 in
                                             | 
| Product Weight | 
                                                0.672 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Accessory/spare part type | 
                                                Cable management accessories
                                             | 
| Color | 
                                                Black
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| System Requirements | 
                                                Compatible with straight and 90-degree-bend ladder sections, including SRCABLELADDER, SRCABLELADDER18, SRL90BEND12 and SRL90BEND18
                                             | 
| Product Highlights | 
                                                Provides extra cable depth to existing 1.5 in. (38 mm) wide cable runway installations  Compatible with 12 in. and 18 in. straight and 90-degree-bend ladder sections Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm) Works with all SmartRack® ladder system accessories and runways Includes all necessary mounting and installation hardware for immediate use | 
Support from Eaton