Eaton Tripp Lite series basic PDU, 1PH, 0U, L6-20P input, 10 ft cord, 3.7kW, 16A, 208/230V, (38) Outlets (32) C13 (6) C19
| Product Name |
Eaton Tripp Lite series basic PDU
|
| Catalog Number |
PDUV20HVL6-72
|
| UPC |
037332255945
|
| Product Length/Depth |
2.25 in
|
| Product Height |
63.75 in
|
| Product Width |
3.5 in
|
| Product Weight |
8 lb
|
| Compliances |
RoHS
TAA Compliant |
| Certifications |
NOM
UL 60950-1 RETIE |
| Form factor |
0U
|
| Phase |
Single-phase
|
| Amperage Rating |
16A
|
| Input connection |
NEMA L6-20P
|
| Cord length |
10 ft
|
| Frequency rating |
50/60 Hz
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|