Download document () of 20

P047-010

Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P047-010
UPC
037332140890
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
1.1 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
UPS
Computer
PDU
Awg-Size
14
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
9 – 14ft (2 - 4M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P047-010 C19 to C14 Power Cord, 10-ft. (3.05 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
C19 to C14 cable for powering computers, servers and other network devices
Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
Thick 14 AWG wire gauge manages high power levels required for larger equipment
10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C19
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton