Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black
| Product Name |
Eaton Tripp Lite series splitter
|
| Catalog Number |
P036-006-2C19
|
| UPC |
037332156549
|
| Product Length/Depth |
8.5 in
|
| Product Height |
1 in
|
| Product Width |
5.6 in
|
| Product Weight |
0.9 lb
|
| Compliances |
RoHS
|
| Certifications |
cUL Listed
UL Listed |
| Global Catalog |
P036-006-2C19
|
| Product Type |
Splitter
|
| Input current -max |
20 Ampere
|
| Operating temperature range |
14° to 140°F (-10° to 60°C)
|
| Storage temperature |
14° to 140°F (-10° to 60°C)
|
| Device Compatibility |
Router
UPS PDU Network Switch Server |
| Awg-Size |
12
|
| Cable Length |
6 Foot
|
| Number Of Conductors |
3
|
| Operating Humidity |
35% to 85% RH, Non-Condensing
|
| Outer Cable Diameter |
11.2mm
|
| Power Cord Jacket Type |
SJT
|
| Storage Humidity Range |
35% to 85% RH, Non-Condensing
|
| Wire Size (Awg) - Max |
3.31
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Package Contents |
P036-006-2C19 2x C19 to C20 Y Splitter Heavy-Duty Power Extension Cord, 6-ft. (1.83 m), Black
|
| Product Features |
High Voltage
|
| Cable Jacket Material |
PVC
|
| Plug Color |
Black
|
| SideA Connector1 |
IEC-320-C20
|
| SideB Connector1 |
IEC-320-C19
|
| Voltage Rating |
100 - 250 VAC
|
| Connector |
IEC 320-C20
IEC 320-C19 |
Support from Eaton