Download document () of 20

P004-004-YW

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P004-004-YW
UPC
037332168351
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.1 in
Product Weight
0.42 lb
Compliances
RoHS
REACH
Certifications
cUL Listed
UL Listed
CSA certified
Product Type
PDU power cord

Product specifications

Input current -max
10 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
Computer
Monitor/HDTV
PDU
Printer
UPS
Awg-Size
18
Cable Length
4 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P004-004 C14 Male to C13 Female Power Cable, 4-ft. (1.22 m), Yellow
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
4-ft. (1.22 m) length allows flexibility in placing devices, while avoiding cable clutter
C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
Recommended for powering computers, printers and other essential peripherals
Color-coded yellow for fast, easy identification in a crowded rack or workstation
Plug Color
Yellow
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC
Connector
IEC 320-C14
IEC 320-C13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton