Knowledge Search
Download document () of 20
We make what matters work*

PDU1230

5.8kW 200-240V Single-Phase Basic PDU - 16 C13 & 4 C19 Outlets, L6-30P Input, 15 ft. (4.6 m) Cord, 1U Rack-Mount

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDU1230
UPC
037332122261
Product Length/Depth
5.2 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
7.5 lb
Compliances
RoHS
TAA Compliant
Certifications
NOM
RETIE
UL 62368-1
CSA Std. C22.2
Global Catalog
PDU1230
Product Type
Basic PDU

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
24A
Input connection
NEMA L6-30P
Cord length
15 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)
TAA Compliance
No

Export product specification