 
		
	
    
        
        
        
        
        
    
    
    Eaton Managed Rack PDU G4, 0U, 41U, 460P9W input, 10ft cord, 17.3kW, 60A, 208V, 42 outlets (24)C13 (18)C39
| Product Name | 
                                                Eaton managed PDU
                                             | 
| Catalog Number | 
                                                EVMA4609X
                                             | 
| UPC | 
                                                786689787691
                                             | 
| Product Length/Depth | 
                                                2.05 in
                                             | 
| Product Height | 
                                                72 in
                                             | 
| Product Width | 
                                                2.56 in
                                             | 
| Product Weight | 
                                                28.2 lb
                                             | 
| Compliances | 
                                                FCC part 15 class A  CAN ICES-003 class A | 
| Certifications | 
                                                cTUVus  UL 62368-1 UL 2900-1 IEC 62443-4-2 | 
| Form factor | 
                                                0U (Vertical)
                                             | 
| Phase | 
                                                Three-phase
                                             | 
| Input voltage | 
                                                208V
                                             | 
| Outlets | 
                                                (24) C13, (18) C39
                                             | 
| Cord length | 
                                                10 ft
                                             | 
| Operating Temperature | 
                                                0° to 60°C (32° to 140°F)
                                             |