Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black
| Product Name |
Eaton Tripp Lite series extension cord
|
| Catalog Number |
P036-002
|
| UPC |
037332141613
|
| Product Length/Depth |
0.5 in
|
| Product Height |
12.8 in
|
| Product Width |
8.9 in
|
| Product Weight |
0.55 lb
|
| Compliances |
RoHS
|
| Certifications |
UL Listed
cUL Listed |
| Global Catalog |
P036-002
|
| Operating temperature range |
-4° to 140°F (-20° to 60°C)
|
| Storage temperature |
-4° to 140°F (-20° to 60°C)
|
| Device Compatibility |
Server
Router UPS Network Switch PDU |
| Awg-Size |
12
|
| Cable Length |
2 Foot
|
| Number Of Conductors |
3
|
| Operating Humidity |
10% to 65% RH
|
| Outer Cable Diameter |
11mm
|
| Power Cord Jacket Type |
SJT
|
| Storage Humidity Range |
10% to 65% RH
|
| Wire Size (Awg) - Max |
3.31
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Package Contents |
P036-002 C19 to C20 Heavy-Duty Extension Cord, 2-ft. (0.61 m), Black
|
| Product Features |
High Voltage
|
| Cable Jacket Material |
PVC
|
| Plug Color |
Black
|
| SideA Connector1 |
IEC-320-C20
|
| SideB Connector1 |
IEC-320-C19
|
| Voltage Rating |
100 - 250 VAC
|
Support from Eaton