Eaton Tripp Lite series metered outlet PDU, 1PH, 1U, IEC-60309, 8 ft cord, 3.7kW, 16A, 208/230V, 10 Outlets (8) C13 (2) C19 TAA
| Product Name |
Eaton Tripp Lite series metered outlet PDU
|
| Catalog Number |
PDUMH16HV
|
| UPC |
037332182791
|
| Product Length/Depth |
6.5 in
|
| Product Height |
1.75 in
|
| Product Width |
17.5 in
|
| Product Weight |
3.9 lb
|
| Compliances |
RoHS
CE Marked FCC Class A EAC TAA Compliant |
| Certifications |
RETIE
GoST-R NOM IEC 62368-1 |
| Form factor |
1U
|
| Package contents |
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Mounting direction |
Horizontal
|
| Material |
Metal
|
| Input connection |
IEC-60309 16A BLUE (2P+E)
|
| Cord length |
8.2 ft
|
| Amperage Rating |
16A
|
| Electric current - max |
16
|
| Phase |
Single-phase
|
| Frequency rating |
50/60 Hz
|
| Number of Outputs C13 |
8
|
| Number of Outputs C19 |
2
|
| Features |
Flex Center
|
| Front Panel LCD Display |
Digital display reports total PDU output current in amps
|
| Output Receptacles |
C13
C19 |
| Grounding options |
Front panel grounding lug
|
| Minimum required rack depth |
10 in
|
| Recommended electrical service |
Single-phase 16/20A 230/208V service
|
| Receptacles |
|
| Input Cord Length |
8.2 ft
|
| Product Features |
TAA Compliant
|
| Operating elevation |
0-10000 ft. (0-3000 m)
|
| Operating temperature range |
32° to 104°F (0° to 40°C)
|
| Output nominal voltage |
208/230V
|
| Relative humidity |
5% to 95% non-condensing
|
| Form Factors Supported |
1U rackmount. Includes mounting accessories for 2-4 post racks
|
| Output Capacity Details |
3.7kW (230V), 3.3kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
|
| Storage temperature |
-22° to 122°F (-30° to 50°C)
|
| Product Highlights |
1U horizontal rackmount; digital current meter
Local metered single phase 16A 208/230V PDU TAA Compliant C20 input with IEC-309 Blue 16A input; 2.5m line cord 10 total outlets (8 C13, 2 C19); 6.5 in. / 16.5 cm depth |
| PDU Plug Type |
IEC-60309 16A BLUE (2P+E)
|
| PDU Type |
Local metered
|
| PDU Input Voltage |
208
|
| PDU Form Factor |
Horizontal (1U)
|
Support from Eaton