Eaton Tripp Lite series metered outlet PDU, 3PH, 0U, CS8365 input, 12.6kW, 40A, 208V, 36 Outlets (36) C13 (6) C19
| Product Name | 
                                                Eaton Tripp Lite series metered outlet PDU
                                             | 
| Catalog Number | 
                                                PDU3MV6H50
                                             | 
| UPC | 
                                                037332163868
                                             | 
| Product Length/Depth | 
                                                2.65 in
                                             | 
| Product Height | 
                                                70 in
                                             | 
| Product Width | 
                                                2.2 in
                                             | 
| Product Weight | 
                                                14.49 lb
                                             | 
| Compliances | 
                                                RoHS  FCC Class A TAA Compliant | 
| Certifications | 
                                                NOM  UL 62368-1 RETIE | 
| Form factor | 
                                                0U (Vertical)
                                             | 
| Package contents | 
 | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Mounting direction | 
                                                Vertical
                                             | 
| Material | 
                                                Metal
                                             | 
| Input connection | 
                                                HUBBELL CS8365C 50A
                                             | 
| Cord length | 
                                                6 ft
                                             | 
| Amperage Rating | 
                                                35A
                                             | 
| Electric current - max | 
                                                35
                                             | 
| Phase | 
                                                3-Phase
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Number of Outputs C13 | 
                                                36
                                             | 
| Number of Outputs C19 | 
                                                9
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Front Panel LCD Display | 
                                                Set of 3 digital current meters report current in amps for each output phase
                                             | 
| Output Receptacles | 
                                                C13  C19 | 
| Overload protection | 
                                                Three 20A circuit breakers, 1 per outlet bank
                                             | 
| Recommended electrical service | 
                                                Three-phase 50A 208V service
                                             | 
| Reported load Segments | 
                                                Supports local monitoring of current for each output phase (20A balanced max per L1-L2, L2-L3 and L3-L1); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets; L2-L3 feeds dark-gray outlets; L3-L1 feeds light-gray outlets
                                             | 
| Output Receptacles Details | 
                                                Compatible with Eaton Tripp Lite Power Cords
                                             | 
| Receptacles | 
 | 
| Input Cord Length | 
                                                6 ft
                                             | 
| Product Features | 
                                                TAA Compliant
                                             | 
| Amperage Rating Details | 
                                                Agency de-rated to 35A continuous
                                             | 
| Operating elevation | 
                                                0-10000 ft. (0-3000 m)
                                             | 
| Operating temperature range | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Output nominal voltage | 
                                                208V
                                             | 
| Relative humidity | 
                                                5% to 95% non-condensing
                                             | 
| Form Factors Supported | 
                                                Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
                                             | 
| Output Capacity Details | 
                                                12.6kVA (208V) total capacity; 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
                                             | 
| Storage temperature | 
                                                -22° to 140°F (-30° to 60°C)
                                             | 
| Product Highlights | 
                                                45 208V outlets total (36 C13, 9 C19)  Reports load current per-phase via set of 3 built-in current meters Toolless button-mount installation; cord retention brackets included Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases Local Metered 12.6kW 3 Phase 208V PDU; 70 in. / 178cm 0U vertical rackmount Hubbell CS8365C 50A (3P+E) 208V 3 phase input; 6-ft. (1.83 m) line cord | 
| PDU Plug Type | 
                                                HUBBELL CS8365C 50A
                                             | 
| PDU Type | 
                                                Local metered
                                             | 
| PDU Input Voltage | 
                                                208
                                             | 
| PDU Form Factor | 
                                                Vertical (0U)
                                             | 
Support from Eaton