Eaton Tripp Lite series switched PDU, 1PH, 2U, IEC-60309 (2P+E) input, 12ft cord, 7.4kW, 32A, 230V, 26 outlets (26) C13
| Product Name | 
                                                Eaton Tripp Lite series switched PDU
                                             | 
| Catalog Number | 
                                                PDUMH32HVNET
                                             | 
| UPC | 
                                                037332157249
                                             | 
| Product Length/Depth | 
                                                12.5 in
                                             | 
| Product Height | 
                                                3.5 in
                                             | 
| Product Width | 
                                                17.5 in
                                             | 
| Product Weight | 
                                                13.7 lb
                                             | 
| Compliances | 
                                                RoHS  CE Marked FCC Class A | 
| Certifications | 
                                                EN 60950-1
                                             | 
| Form factor | 
                                                2U
                                             | 
| Package contents | 
 | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Mounting direction | 
                                                Horizontal
                                             | 
| Material | 
                                                Metal
                                             | 
| Input connection | 
                                                IEC-60309 32A BLUE (2P+E)
                                             | 
| Cord length | 
                                                12 ft
                                             | 
| Amperage Rating | 
                                                32A
                                             | 
| Electric current - max | 
                                                32
                                             | 
| Input voltage | 
                                                230V
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Number of Outputs C13 | 
                                                26
                                             | 
| Features | 
                                                Flex Center
                                             | 
| SNMP | 
                                                Yes
                                             | 
| Front Panel LCD Display | 
                                                Digital display reports output amps in 3 loading segments (BANK 1: Outlets #1-8; BANK 2: Outlets #9-16; BANK 3: All outlets combined)
                                             | 
| Output Receptacles | 
                                                C13
                                             | 
| LED indicators | 
                                                16 power availability LEDs confirm power off/on status for each built-in outlet; Two additional LEDs identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Banks 1&2 combined); WEBCARDLX: LX Platform Status LED (Green); Network Link/Activity LED (Yellow), Network Speed LED (Green)
                                             | 
| Minimum required rack depth | 
                                                14.8 in
                                             | 
| Network ports | 
                                                RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
                                             | 
| Overload protection | 
                                                Two 20A circuit breakers protect 8 outlets each
                                             | 
| Recommended electrical service | 
                                                Single-phase 32A 230V service
                                             | 
| Output Receptacles Details | 
                                                Compatible with Eaton Tripp Lite Power Cords
                                             | 
| Receptacles | 
 | 
| Input Cord Length | 
                                                12 ft
                                             | 
| Switch configuration | 
                                                Pushbutton near the digital current meter advances the display of output current for Bank 1, Bank 2 and Banks 1&2 combined; WEBCARDLX: Recessed reset switch for card reboot and factory reset
                                             | 
| Input Nominal Voltage | 
                                                230 VAC
                                             | 
| Communications Cable | 
                                                Micro-USB- to-USB A configuration/console Access cable
                                             | 
| Operating elevation | 
                                                0-10000 ft. (0-3000 m)
                                             | 
| Operating temperature range | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Output nominal voltage | 
                                                230V
                                             | 
| Relative humidity | 
                                                5% to 95% non-condensing
                                             | 
| Form Factors Supported | 
                                                2U rackmount
                                             | 
| Output Capacity Details | 
                                                7.4kW (230V) / 32A total capacity / 20A max per breakered outlet bank; 16A max per C19 outlet, 10A max per C13 outlet
                                             | 
| Storage temperature | 
                                                -22° to 122°F (-30° to 50°C)
                                             | 
| Network Speed | 
                                                10 Mbps  100 Mbps (Fast Ethernet) | 
| Product Highlights | 
                                                Visual current meter; Reversible housing  Blue 230V IEC-309 32A (2P+E) input cable Temperature, humidity and contact closure options TAA Compliant Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature 16 C13 switched outlets with plug-lock cable retention inserts Switched 32A 7.4kW 230V PDU; 2U horizontal rackmount | 
| PowerAlert Software | 
                                                LX Platform Interface: PowerAlert Device Manager
                                             | 
| SNMP Compatibility | 
                                                LX platform interface provides remote monitoring and control via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
                                             | 
| PDU Plug Type | 
                                                IEC-60309 32A BLUE (2P+E)
                                             | 
| PDU Type | 
                                                Switched
                                             | 
| PDU Input Voltage | 
                                                230
                                             | 
| High Availability PDU Features | 
                                                Auto load shedding  Auto probe monitoring and reboot (included) | 
| PDU Form Factor | 
                                                Horizontal (2U)
                                             | 
Support from Eaton