350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1
| Product Name |
Eaton Tripp Lite series hospital cart power
|
| Catalog Number |
HCINT350SNR
|
| UPC |
037332140210
|
| Product Length/Depth |
13.8 in
|
| Product Height |
7.4 in
|
| Product Width |
8.7 in
|
| Product Weight |
14.4 lb
|
| Compliances |
RoHS
|
| Certifications |
UL 1778
IEC 60601-1 CSA Std. C22.2 |
| Global Catalog |
HCINT350SNR
|
| Product Type |
Hospital cart power
|
| Battery Charge |
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
|
| Expandable Battery Runtime |
Yes
|
| Applications |
Power a computer, monitor, USB hub, barcode scanner or other equipment on a mobile medical cart used inside or outside patient care areas
|
| Audible Alarm |
Low Battery Alarm
|
| Cooling Method |
Fan
|
| DC System Voltage (VDC) |
12
|
| Front Panel LEDs |
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
|
| Full Load Runtime |
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
|
| Optional Coverage |
WEXT1E - 1 year extended warranty_x000D_
_x000D_
WEXT2E - 2 year extended warranty_x000D_
_x000D_
WEXT3E - 3 year extended warranty
|
| Output Capacity (Watts) |
350
|
| Phase |
Single-phase
|
| Power Cord Jacket Type |
SJT
|
| Switches |
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
|
| UPS Applications |
Hospital/Medical
|
| Total outlets |
1
|
| Output Receptacles |
C13
|
| Package Contents |
HCINT350SNR 350W Power Inverter/Charger for Mobile Medical Equipment, 230V
|
| Product Features |
Expandable Runtime
Pure Sine Wave Output |
| Communication Interface |
USB
|
| Nominal Output Voltage |
230V
|
| Form Factor |
Tower
|
| Network Monitoring Port |
USB
|
Support from Eaton