Download document () of 20
We make what matters work*

HCFLUSHRUI

Remote Control Module for Healthcare Products - for Medical Power Modules/Inverters/Chargers

General specifications

Product Name
Eaton Tripp Lite series remote control module
Catalog Number
HCFLUSHRUI
UPC
037332179135
Product Length/Depth
7.2 in
Product Height
2 in
Product Width
9.5 in
Product Weight
1 lb
Compliances
RoHS
Global Catalog
HCFLUSHRUI
Product Type
Accessory

Product specifications

Accessory Class
Applications
Monitor battery charge level and power status of a Tripp Lite power module connected to a mobile medical cart in a hospital or other healthcare facility
Front Panel LEDs
Battery Charge and Operational LEDs
LED Indicators
Battery Charge and Operational LEDs
Power Cord Jacket Type
SJT
Switches
Remote Control Switch
Package Contents
Faceplate
(2) Cat5 cables, 5 ft.
Mounting hardware
HCFLUSHRUI Remote Control Module for Healthcare Products
System Requirements
HC150SL, HCINT150SL, HC350SNR, HC350SR, HCINT350SNR or other compatible power module
Product Highlights
Designed to work with select medical power modules
LED indicators monitor battery charge level and power status at a glance
Controls a connected inverter/charger from up to 5 ft. away via Cat5 cabling
On/off button allows instant one-touch control of connected device
Comes ready for immediate front-panel, rear-panel or below-dash mounting

Export product specification

Need product support?

Support from Eaton