Download document () of 20
We make what matters work*

HCBATTERYCABLE

Power Cable Kit for Healthcare Power Modules/Inverters/Chargers, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series power cable
Catalog Number
HCBATTERYCABLE
UPC
037332168771
Product Length/Depth
3.5 in
Product Height
1 in
Product Width
2.5 in
Product Weight
0.55 lb
Compliances
RoHS
Global Catalog
HCBATTERYCABLE
Product Type
Accessory

Product specifications

Accessory Class
Applications
Supply battery power to a Tripp Lite power module connected to a mobile medical cart in a hospital or other healthcare facility
Cable Length
3 ft
Cable Length Range
Up to 4ft (up to 1M)
Power Cord Jacket Type
Null
Color
Red
Yellow
Black
Cable Jacket Color
Black
Red
Yellow
Package Contents
HCBATTERYCABLE Power Cable Kit, 3 ft.
System Requirements
HC150SL, HCINT150SL, HC350SNR, HC350SR, HCINT350SNR and other compatible power modules
Product Highlights
Includes 2 user-replaceable 20A fuses for immediate deployment
Accepts 12VDC SLA or LiFePhos battery packs up to 55Ah
Quick-release Anderson plug connects easily to power inverter/charger
3 ft. (0.91 m) cables can be easily cut to customized length and fitted with included ring terminals
Designed to work with select medical power modules
Number of Conductors
0

Export product specification

Need product support?

Support from Eaton