Download document () of 20
We make what matters work*

HCTHERMISTOR

Medical-Grade Temperature Sensor for Tripp Lite Healthcare Power Modules, 2 ft. (0.61 m)

General specifications

Product Name
Eaton Tripp Lite series temperature sensor
Catalog Number
HCTHERMISTOR
UPC
037332164575
Product Length/Depth
0.5 in
Product Height
5 in
Product Width
0.5 in
Product Weight
0.02 lb
Compliances
RoHS
Global Catalog
HCTHERMISTOR
Product Type
Accessory

Product specifications

Accessory Class
Applications
Monitor temperature of a power module’s SLA battery to ensure it doesn’t exceed 50°C and endanger its lifespan
Cable Length
2 ft
Cable Length Range
Up to 4ft (up to 1M)
Power Cord Jacket Type
SJT
Package Contents
HCTHERMISTOR Medical-Grade Temperature Sensor, 2 ft.
Product Highlights
Ends connect to RJ45 battery temperature port and battery’s negative terminal
Shuts down battery charger if battery temperature exceeds 50°C
Monitors battery temperature to help prevent overcharging and protect battery life

Export product specification

Need product support?

Support from Eaton