Eaton Tripp Lite series basic PDU, 1PH, 0U, NEMA 5-15P input, 15 ft cord, 1.4kW, 12A, 120V, 16 Outlets (16) 5-15R
| Product Name |
Eaton Tripp Lite series basic PDU
|
| Catalog Number |
PDUV15-48
|
| UPC |
037332255815
|
| Product Length/Depth |
1.64 in
|
| Product Height |
48.47 in
|
| Product Width |
1.5 in
|
| Product Weight |
3.74 lb
|
| Compliances |
RoHS
TAA Compliant |
| Certifications |
UL 60950-1
CSA Std. C22.2 |
| Form factor |
0U
|
| Phase |
Single-phase
|
| Amperage Rating |
12A
|
| Input connection |
NEMA 5-15P
|
| Cord length |
15 ft
|
| Frequency rating |
50/60 Hz
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|