Download document () of 20

P120-001-2

DVI to VGA Y Splitter Adapter Cable (DVI-I to HD15 M/2xF), 1 ft. (0.3 m)

  • Splits a DVI-A Analog signal to connect two VGA-enabled devices to a single DVI-I port or connects two DVI-I enabled devices to a single VGA port
  • Fully molded construction and double-shielding guarantees long life
  • Ideal solution when you need to display a video signal to 2 monitors for presentations.
  • Superior video quality; supports video resolutions up to 2048 x 1536

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P120-001-2
UPC
037332142238
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.29 lb
Compliances
RoHS
Global Catalog
P120-001-2
Product Type
Splitter

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Cable Jacket Material
PVC
SideA Connector1
DVI-A (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
VGA / SVGA
DVI
VGA/SVGA
Cable Length
1 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.