Download document () of 20

P576-001

DMS-59 to Dual DVI Splitter Y Cable (M to 2x DVI-I F), 1 ft. (0.31 m)

  • Attach two DVI enabled monitors to your DMS59 Digital Media Systems Graphics Card
  • Superior molded connectors for long life use

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P576-001
UPC
037332145970
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.29 lb
Compliances
RoHS
Global Catalog
P576-001
Product Type
Splitter

Product specifications

Type
Splitter
Color
Black
Cable Jacket Color
Black
SideA Connector1
DMS59 (MALE)
SideB Connector1
DVI-I DUAL LINK (FEMALE)
SideB Connector3
DVI-I DUAL LINK (FEMALE)
Host Connector
DMS59 (MALE)
Technology
DVI
Connector
DMS-59
DVI
Cable Length
1 Foot
Cable Type
Passive
Max Resolution
1080p
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.