Download document () of 20

P564-001

DVI Y Splitter Cable, Digital Monitors (DVI-D M to 2x F), 1 ft. (0.31 m)

  • Splits the digital (DVI) signal providing simultaneous display of the same image on two DVI monitors
  • DVI-D male splits to two (2) DVI-D females
  • Supports video resolutions up to 1920 x 1080

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P564-001
UPC
037332138798
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.21 lb
Compliances
RoHS
Global Catalog
P564-001
Product Type
Splitter

Product specifications

Type
Splitter
Color
Black
Cable Jacket Color
Black
SideA Connector1
DVI-D DUAL LINK (MALE)
SideB Connector1
DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
SideB Connector3
DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Host Connector
DVI-D DUAL LINK (MALE)
Technology
DVI
Connector
DVI
Cable Length
1 Foot
Cable Type
Passive
Max Resolution
1080p
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.