Download document () of 20

P006-L06-HG10

Hospital-Grade Power Cord, NEMA 5-15P to Locking IEC C13 - Green Dot, 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black

  • Hospital-grade power cable replaces or upgrades power cord provided by manufacturer
  • Recommended for connecting devices to power outlets outside patient care vicinities
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Locking C13 connector maintains secure link to avoid loss of power and costly downtime
  • NEMA 5-15P-HG plug connects to AC power; C13 plug connects to device's C14 inlet

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-L06-HG10
UPC
037332224729
Product Length/Depth
10 in
Product Height
1 in
Product Width
7 in
Product Weight
0.001 lb
Compliances
RoHS
REACH
Certifications
cUL Listed
CSA certified
UL Listed
Global Catalog
P006-L06-HG10
Product Type
Power cord

Product specifications

Special features
Important Note This product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Input current -max
10 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
Mobile Cart
Monitor/HDTV
Server
UPS
Computer
PDU
Printer
Awg-Size
18
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
0% to 65% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P006-L06-HG10 Hospital-Grade Power Cord, NEMA 5-15P to Locking IEC C13, 6-ft. (1.83 m), Black
Product Features
Hospital Grade
Locking Plug
Locking Power Cord
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P-HG
SideB Connector1
IEC-320-C13 - LOCKING
Voltage Rating
125 VAC
Connector
NEMA 5-15P hospital grade
IEC 320-C13 locking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton