Isolator Series Dual-Voltage 115/230V 1000W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 8 C13 Outlets
| Product Name |
Eaton Tripp Lite series isolation transformer
|
| Catalog Number |
IS1000HGDV
|
| UPC |
037332200020
|
| Product Length/Depth |
17.13 in
|
| Product Height |
10.24 in
|
| Product Width |
14.96 in
|
| Product Weight |
30.25 lb
|
| Compliances |
RoHS
CE Marked TAA Compliant |
| Certifications |
CSA Std. C22.2
NOM IEC 60601-1 |
| Global Catalog |
IS1000HGDV
|
| Product Type |
Isolation transformer
|
| Special features |
Important Note
Please see below under Resources > Product Literature for the Power Cord Selector Worksheet for both input and output power cord selection.
|
| Frequency rating |
50/60 Hz
|
| Type |
Medical Grade, Low Impedence Toroid- Line Isolation (Pass Through or Step UP or Step Down)
|
| Voltage rating |
115V/230V
|
| Efficiency |
96%
|
| Input Nominal Voltage Description |
115/230 VAC (Selected by Input Power Module Fuse Installation) Operating Input Voltage Range 100-125Vac or 200-250VAC
|
| Nominal Voltage / Frequency |
115/230 VAC 50/60 HZ (Voltage Selected by Input Power Module Fuse Installation
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Output voltage |
115V/230V (Selected by Output Switch) Can also be step up or step down, Selected when Installing Fuses.
|
| Color |
White
|
| Humidity |
5% to 95% RH (Non-Condensing)
|
| AC Suppression Joule Rating |
240
|
| Maximum Surge Amps |
70A
|
| Output Amp Capacity |
8.7@ 115V/ 4.3@230V
|
| Input Current |
10A @ 115V / 5A @ 230V
|
| VA / Watt Capacity |
1000
|
| Cooling Method |
Convection
|
| Material |
Metal (Cabinet)
|
| Noise Suppression Rating |
35-65 dB
|
| Over Current Protection |
2 x 10A @ 115V and 2 x 5A at 230V ( Both Fuses included with Product as Accesories)
|
| Leakage Current |
Max AC Leakage Current 80 (uA)
|
| Operating Elevation |
0-10000 ft. (0-3000 m)
|
| Output Isolation Transformer |
Toroid with AC output Floating with Respect to Earth Ground. POAG Connector and Earth Ground Stud.
|
| Power Input Receptacle |
IEC-320-C14
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| System Type Selections |
Input Voltage equals Output Voltage OR 120V input equals 230V output OR 230V Input equals 120V output - (Selectable when installing Fuses) Input Frequency always equals Output Frequency
|
| THDi |
Less than 1%
|
| Frequency Compatability |
50/60 Hz
|
| Output Receptacles |
C13
|
| Package Contents |
(2) Fuse sets (115V and 230V operation)
IS1000HGDV Isolator Series Dual-Voltage 115/230V 1000W 60601-1 Medical-Grade Isolation Transformer Input/output cable selector data sheet Owner's manual |
| Output Receptacles Details |
Compatible with Eaton Tripp Lite Power Cords
|
Support from Eaton
Contact the Eaton technical resource team
Phone: (800) 809-2772, option 5, option 2
Or send us an email.