Download document () of 20

SPS606HGRA

Hospital-Grade Surge Protector with 6 Hospital-Grade Outlets, 6 ft. (1.83 m) Cord, 1050 Joules, UL 1363, Not for Patient-Care Rooms

General specifications

Product Name
Eaton Tripp Lite series hospital-grade surge protector
Catalog Number
SPS606HGRA
UPC
037332167088
Product Length/Depth
2.5 in
Product Height
1.5 in
Product Width
13.75 in
Product Weight
2.4 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
UL 1449
Product Type
Hospital-grade surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
LINE POWER PRESENT (green)
Locking Switch Cover
Locking switch cover
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N)
Receptacle Color
WHITE
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Cord Length
6 Foot
Power Cord Color
Light Gray
Housing Color
White
Gray
Material
Metal
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
SPS606HGRA Surge Suppressor
Instruction manual with warranty information
Input Nominal Voltage
120 VAC
120V AC
Product Features
Mounting Holes or Slots
Right-Angle Plug
Diagnostic LED(s)
Automatic Shut-Off
UL Certified
Metal Case
Product Highlights
6-ft. cord with molded right angle hospital-grade plug
All metal housing
1050 joule rating
6 hospital-grade outlets
Plug Color
White
Blue
AC Suppression Joule Rating
1050
AC Suppression Response Time
< 1 ns
Maximum Surge Amps
19500
Operating Humidity Range
10% to 90% RH
Total outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.