Download document () of 20

SPS415HGULTRA

Safe-IT UL 2930 Medical-Grade Surge Protector for Patient Care Vicinity, 4x Hospital-Grade Outlets, 15 ft. Cord

General specifications

Product Name
Eaton Tripp Lite series Safe-IT hospital-grade surge protector
Catalog Number
SPS415HGULTRA
UPC
037332159236
Product Length/Depth
2.5 in
Product Height
1.753 in
Product Width
11.023 in
Product Weight
2.6 lb
Compliances
RoHS
TAA Compliant
Certifications
UL 60950-1
CSA certified
CSA Std. C22.2
UL Listed
CSA C22.2.
Product Type
Hospital-grade surge protector

Product specifications

Voltage rating
120V
Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable circuit breaker
Patented
Patent# 7,375,939; Patent# 8,339,759
Receptacle Color
WHITE
Recommended Electrical Service
15A 120V
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Cord Length
15 Foot
Power Cord Color
White
Housing Color
White
Outlet Orientation
Single row of 4
Material
Metal
Mounting Details
Includes flanges
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
Owner’s manual
SPS415HGULTRA UL 60601-1 Medical-Grade Power Strip
SPS415HGULTRA UL 2930 Medical-Grade Surge Protector
Input Nominal Voltage
120 VAC
120V AC
Product Features
Antimicrobial
Metal Case
Mounting Holes or Slots
UL Certified
Mounting Accessory Included
Diagnostic LED(s)
Product Highlights
Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
4 NEMA 5-15R-HG hospital-grade outlets with locking safety covers
Listed to UL 60601-1 and UL 60950-1 specifications
1410 joules of surge suppression
Approved for standalone use in all patient-care vicinities
Complies with UL 2930 and NFPA specifications
1620 joules of surge suppression protects essential electronics
Plug Color
White
Blue
Special features
  • Ideal for stand alone use in all patient-care vicinities, therapy rooms, imaging environments, laboratories and administrative areas
  • 120V, 50/60 Hz power strip complies with UL 60601-1 and UL 60950-1 specifications
  • Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
  • 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 15-ft. (4.57 m) power cord with NEMA 5-15P-HG plug provides reach to the power source
  • Rugged all-metal housing for long life in demanding environments
AC Suppression Joule Rating
1620
Maximum Surge Amps
60000
Operating Humidity Range
10% to 90% RH
Included Mounting Accessory
Includes flanges
LED Indicators
Proper wiring and surge protection working
Total outlets
4

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.