Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection
| Product Name |
Eaton Tripp Lite series Safe-IT mounting clamp
|
| Catalog Number |
PSCLAMP2
|
| UPC |
037332225481
|
| Product Length/Depth |
6.22 in
|
| Product Height |
0.53 in
|
| Product Width |
3.03 in
|
| Product Weight |
0.53 lb
|
| Compliances |
RoHS
|
| Global Catalog |
PSCLAMP2
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Color |
White
|
| Output Receptacles |
Universal outlets
|
| Package Contents |
(2) Retainer brackets
(2) M6 Phillips-head screws, 12 mm (4) M5 Phillips-head screws, 30 mm (2) Mounting brackets Owner’s manual |
| Applications |
|
| Cable Management |
Bar
|
| Power Cord Jacket Type |
SJT
|
| Power Strip Type |
|
| Material |
Metal
|
| Product Features |
Antimicrobial
|
| Plug Color |
White
Blue |
Support from Eaton