3-Port DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series splitter
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                B156-003-V2
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332193353
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                6.46 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                8.43 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                2.17 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.2 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                FCC Compliant  
                                        REACH RoHS  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                B156-003-V2
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Splitter
                                             
                                         | 
                                    
| Audio Specification | 
                                            
                                            
                                             
                                                7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
                                             
                                         | 
                                    
| AC Power Adapter Plug(s) | 
                                            
                                            
                                             
                                                NEMA 1-15P North America
                                             
                                         | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                0-85% non-condensing
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Plastic
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                EDID Compatible  
                                        3D Video Supported MST Support TAA Compliant  | 
                                    
| Color Depth | 
                                            
                                            
                                             
                                                48-bit Deep color
                                             
                                         | 
                                    
| Contact Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Box
                                             
                                         | 
                                    
| Power Source Type | 
                                            
                                            
                                             
                                                AC Adapter
                                             
                                         | 
                                    
| HDCP Specification | 
                                            
                                            
                                             
                                                1.3
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| Dc Barrel Plug | 
                                            
                                            
                                             
                                                OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| Displayport Specification | 
                                            
                                            
                                             
                                                1.2
                                             
                                         | 
                                    
| Host Connector | 
                                            
                                            
                                             
                                                DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DisplayPort
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Flex Center
                                             
                                         | 
                                    
| AC Power Adapter Cord Length | 
                                            
                                            
                                             
                                                4.5 ft
                                             
                                         | 
                                    
| AC Adapter | 
                                            
                                            
                                             
                                                Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
                                             
                                         | 
                                    
| BTUs | 
                                            
                                            
                                             
                                                12.62 BTU/Hr
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                3840 x 2160 (4K) @ 60Hz
                                             
                                         | 
                                    
| LED Indicators | 
                                            
                                            
                                             
                                                (x3) Orange (Monitor Signal); (x1) Green (Power)
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                14° to 167°F (10° to 75°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                -4° to 176°F (-20° to 80°C)
                                             
                                         | 
                                    
| Number of Ports | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Power Consumption | 
                                            
                                            
                                             
                                                3.7 W
                                             
                                         |