Download document () of 20

P580-006-8K6-2

DisplayPort 2.1 Cable with Latching Connectors (M/M), 8K 60Hz, 40Gbps, HDR, MST, 4:4:4, HDCP 2.2, Black, 6 ft. (1.8 m)

  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports DisplayPort MST mode for extending video to a second display
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for state-of-the-art video quality
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-006-8K6-2
UPC
037332284198
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7 in
Product Weight
0.21 lb
Compliances
UKCA
REACH
CE Marked
RoHS
WEEE Directive
Global Catalog
P580-006-8K6-2
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
Supports 32 audio channels
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Storage Humidity Range
10% TO 85% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Nickel
Product Features
MST Support
HDR Support
Latching or Gripping Connector
Cable Jacket Material
PVC
Color Depth
30-bit Deep color
30-bit Deep Color
Connector Style
Straight
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:4:4
4:2:0
4:2:2
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
2.1
Technology
DisplayPort
Bandwidth
40 Gbps
Connector
DISPLAYPORT
Cable Length
6 Foot
Cable Outer Diameter (OD)
6.7 mm
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Cable Type
Passive
Max Resolution
8K/60
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification