DisplayPort 2.1 Cable with Latching Connectors (M/M), 8K 60Hz, 40Gbps, HDR, MST, 4:4:4, HDCP 2.2, Black, 3 ft. (0.9 m)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series cable
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P580-003-8K6-2
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332284181
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                10 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                7 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.14 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                UKCA  
                                        RoHS CE Marked WEEE Directive REACH  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                P580-003-8K6-2
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Passive Cable
                                             
                                         | 
                                    
| Audio Specification | 
                                            
                                            
                                             
                                                Supports 32 audio channels
                                             
                                         | 
                                    
| Operating Humidity Range | 
                                            
                                            
                                             
                                                10% TO 85% RH, NON-CONDENSING
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                10% TO 85% RH, NON-CONDENSING
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                VW-1
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Connector Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                HDR Support  
                                        Latching or Gripping Connector MST Support  | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Color Depth | 
                                            
                                            
                                             
                                                30-bit Deep color  
                                        30-bit Deep Color  | 
                                    
| Connector Style | 
                                            
                                            
                                             
                                                Straight
                                             
                                         | 
                                    
| Contact Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Polybag
                                             
                                         | 
                                    
| Chroma Sub Sampling | 
                                            
                                            
                                             
                                                4:2:2  
                                        4:4:4 4:2:0  | 
                                    
| HDCP Specification | 
                                            
                                            
                                             
                                                2.2
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| Displayport Specification | 
                                            
                                            
                                             
                                                2.1
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DisplayPort
                                             
                                         | 
                                    
| Bandwidth | 
                                            
                                            
                                             
                                                40 Gbps
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                3 Foot
                                             
                                         | 
                                    
| Cable Outer Diameter (OD) | 
                                            
                                            
                                             
                                                6.7 mm
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                7680 x 4320 (8K) @ 60Hz
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                14° to 140°F (-10° to 60°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                -4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Cable Type | 
                                            
                                            
                                             
                                                Passive
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                Up to 4ft (up to 1M)
                                             
                                         |