Download document () of 20

B020-U16-19-K

NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables

General specifications

Product Name
Eaton Tripp Lite series NetDirector rack console KVM switch
Catalog Number
B020-U16-19-K
UPC
037332150769
Product Length/Depth
32.5 in
Product Height
5 in
Product Width
26.1 in
Product Weight
31 lb
Compliances
FCC Class A
RoHS
CE Marked
Certifications
UL Listed
EN 60950-1
UL 60950-1
CSA Std. C22.2
cUL Listed
Product Type
Rack console KVM switch

Product specifications

Number of ports
16
BTU Rating
26.9 BTUs at 120Vac /27.9 BTUs at 220Vac
Material Of Construction
Metal; Plastic
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Mounting Details
Yes
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Input Current
120V (1.2A) / 230V (0.7A)
Number Of Monitors
1
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
16
Daisy-chain port
Yes
Firmware upgrade port
Yes
Input frequency
50/60Hz
Key type
Yes
LCD monitor (in)
19
Max number of ports
128
Color
Black
Autoscan

Yes
Cable Jacket Color
Black
Package Contents
B020-U16-19-K 1U rackmount console KVM switch with 19” LCD
C13 to 5-15P power cord
Quick start guide
Grounding wire
CD with owner's manual
RJ11 to DB9 firmware upgrade cable
USB/PS2 combo console cable kit
(x8) P778-006 6-ft. (1.83 m) USB/PS2 combo KVM cable kits
Rackmount hardware
System Requirements
Power consumption: 120V, 60Hz, 28.5W; 230V, 50Hz, 29.1W
Compatible with all major operating systems
Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
P778-006 USB/PS2 combo KVM cable kit is required for each connected computer/server
Input Nominal Voltage
100 VAC
220 VAC
110 VAC
208 VAC
240 VAC
120 VAC
230 VAC
200 VAC
127 VAC
Product Features
Console
TAA Compliant
USB Specification

USB 2.0 (up to 480 Mbps)
Product Highlights
Simplifies IT tasks with easy switching between all 16 ports
19” LCD screen supports video resolutions up to 1280 x 1024
Occupies just 1U of space in a rack-mountable drawer
Combo cables (included) connect to PS/2 or USB servers
Provides 2-level password security (administrator and user)
Console Keyboard And Mouse Interface
PS/2
Console Monitor Interface
VGA
Computer Keyboard And Mouse Interface
PS/2
USB
Computer Monitor Interface
VGA
SideA Connector1
HD18 (FEMALE)
SideB Connector1
HD18 (MALE)
SideB Connector2
DB25 (MALE)
SideB Connector3
USB A (FEMALE)
HD18 (MALE)
SideB Connector4
RJ11 (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD
Push buttons, hotkeys, OSD
Pc/Server Connections
PS/2
USB
VGA
Technology
VGA / SVGA
PS/2
Autoscan Duration
1-255 Seconds
Max Supported Video Resolution
1280 x 1024 @60Hz at the built-in 19-inch monitor and up to 2048 x 1536 @60Hz (external)
TAA Compliance
Yes

Export product specification

Need product support?

Support from Eaton